??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Juwent
Description
TERM AGRO
Bill of material
AGRO
ORDERNO
AGRO
A
a
684
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
G_O_NO___PRACY_Z_ODLEG_O_CI_1M__DB_A__
głośność pracy z odległości 1m [db(a)]
67 dB
H
h
620
HOST
host
5
L
l
503
MANUFACTURER
manufacturer
Juwent
MASA__KG_
masa [kg]
53
MASSUNIT
massunit
1
MOC_CIEPLNA__KW_
moc cieplna [kw]
58.2 kW
MOC_SILNIKA__KW_
moc silnika [kw]
0.38
MODEL
model
AGRO
NAPI_CIE__V_
napięcie [v]
230 V
OBROTY__OBR__MIN_
obroty [obr./min]
1365
PARAMETRY_PRACY___C_
parametry pracy [°c]
90/70/5
PART_TYPE
part type
0
PR_D__A_
prąd [a]
1.9
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
S
s
70
SHARED
shared
0
URL
url
http://www.juwent.com.pl/
VERSION
version
2015
WIDOCZNO___LAMELI
widoczność lameli
1
WIDOCZNO___STRZA_EK
widoczność strzałek
1
VAR_REDNICA_KR__CA_POWR_T
średnica króćca powrót
25
VAR_REDNICA_KR__CA_ZASILENIE
średnica króćca zasilenie
25
NAME
name
TERM AGRO
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions