??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hylec-APL
Description
TeeBox
Bill of material
THK.200.3T
ORDERNO
THK.200.3T
BODY_MATERIAL
body material
PA66 SEBS TPE
CABLE_ENTRIES
cable entries
3
IP_RATING
ip rating
67
MAX_TEMPERATURE_RATING__C
max temperature rating °c
125
MAXIMUM_CABLE_DIAMETER__MM_
maximum cable diameter (mm)
9.5
MIN_TEMPERATURE_RATING__C
min temperature rating °c
-40
MINIMUM_CABLE_DIAMETER__MM_
minimum cable diameter (mm)
4
NAME
name
THK.200.3T
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions