??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Aquatechnik
Description
Tee fm
Bill of material
tee_fm_20xm1_2_x20
VARIANTNAME
20xM1/2"x20
DATEOFPUBLISHING
Date of publishing
10/31/2016
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Aquatechnik
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
TEE
PRODUCTFAMILY
Product family
Fusio-technik
PRODUCTGROUP
Product group
TEE
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
MODEL2
Model_2
THREADED TEE M
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENTTABLE
K Coefficient Table
Regular Threaded 45, 90 and 180 Elbow
KCOEFFICIENT
K Coefficient
0.8
MATERIALMAIN
Material main
Polypropylene
USEANNOTATIONSCALE
Use Annotation Scale
1.000
CODE
68508.000 mm
DE
29.5
DE1
21.000 mm
DE11
DE1'
16.8 mm
DE2
38.000 mm
DI
20.000
DN
20.000
DNF
21.000 mm
DIMENSIONECONTRASSEGNO
Dimensione contrassegno
11.8
L
37.000 mm
L1
14.5 mm
L2
31.000 mm
MASSA
Massa
110.000 mm
RE
14.75
RI
10.000 mm
RNF
10.5 mm
RAGGIONOMINALE
Raggio nominale
10.000
DIAMETRONOMINALE
Diametro nominale
20.000
DIAMETROESTERNORACCORDO
Diametro esterno raccordo
29.5
DACENTROAESTREMIT
Da centro a estremità
16.75
ANGOLARE
Angolare
90.000
SDR
5.000 mm
SP
4.8 mm
R
r
1.5 mm
DESCRIPTION2
Description_2
Fitting to weld
MODEL
Model
THREADED TEE M
MANUFACTURER
Manufacturer
Aquatechnik group spa
PRODUCTGUID
Product Guid
c404739d-850f-41c8-8431-979c71d0f227
PRODUCTCERTIFICATION
Product certification
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=3&ID_PRODOTTO=7
TECHNICALDESCRIPTION
Technical description
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=1&ID_PRODOTTO=7
TYPECOMMENTS
Type Comments
SOLDER CONNECTION
URL
http://www.aquatechnik.it/prodotto.asp?ID_PRODOTTO=7
DESCRIPTION
Description
Fitting to weld
DIFIL
DI fil
20xM½”x20
RAGGIOESTERNORACCORDO
Raggio esterno raccordo
14.75
RAGGIOCENTRO
Raggio centro
16.75
WEIGHT
Weight
0.11
WEIGHTMASSA
Weight_massa
110.000 mm
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions