??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Aquatechnik
Description
Tee
Bill of material
tee_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
10/31/2016
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Aquatechnik
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
TEE
PRODUCTFAMILY
Product family
Fusio-technik
PRODUCTGROUP
Product group
TEE
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
MODEL2
Model_2
TEE
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENTTABLE
K Coefficient Table
Tee
KCOEFFICIENT
K Coefficient
0.25
MATERIALMAIN
Material main
Polypropylene
CODE
64118.000 mm
DE
85.000
DI
63.000
DI1
58.000 mm
DN
63.000
DIMENSIONECONTRASSEGNO
Dimensione contrassegno
34.000
L1
27.5 mm
L2
61.000 mm
RE
42.5
RI
31.5 mm
RN
31.5
RAGGIONOMINALE
Raggio nominale
31.5
DIAMETRONOMINALE
Diametro nominale
63.000
DIAMETROESTERNORACCORDO
Diametro esterno raccordo
85.000
DACENTROAESTREMIT
Da centro a estremità
55.2
ANGOLARE
Angolare
90.000
SDR
5.000 mm
SP
11.000 mm
DESCRIPTION2
Description_2
Fitting to weld
MODEL
Model
TEE
MANUFACTURER
Manufacturer
Aquatechnik group spa
PRODUCTGUID
Product Guid
c404739d-850f-41c8-8431-979c71d0f227
PRODUCTCERTIFICATION
Product certification
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=3&ID_PRODOTTO=7
TECHNICALDESCRIPTION
Technical description
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=1&ID_PRODOTTO=7
TYPECOMMENTS
Type Comments
SOCKET WELDING
URL
http://www.aquatechnik.it/prodotto.asp?ID_PRODOTTO=7
DESCRIPTION
Description
Fitting to weld
CSVTABLE
CSV table
ACQUATECHNIK_TEE_TEE
TESTOETICHETTADACENTROAESTREMIT
Testo etichetta da centro a estremità
55.2
RAGGIOESTERNORACCORDO
Raggio esterno raccordo
42.5
ANGOLO1
Angolo 1
90.000
WEIGHT
Weight
0.395
WEIGHTMASSA
Weight_massa
395.000 mm
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions