??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TEC3000-48-074NA
Bill of material
TEC3000-48-074NA
PN
Part Number
TEC3000-48-074NA
DESC
Description
Front End AC-DC Power Supply, Power 3000W, Output 54VDC, 55.6A, Input 90-264VAC, Normal Airflow, IEC 60320-C20 type Input Connector, RoHS Compliant
POWER
Power
3000 W
VIVAC
Voltage Input
90-264 VAC
VIVDC
Voltage Input
180-300 VDC
OV
Output Voltage
54 VDC
SO
Standby Output
12 V
OC
Output Current
55,6 A
OT
Operating Temperature
0 to 50 °C
DIMENSIONSLWH
Dimensions LxWxH
265 x 73.5 x 40 mm
AIRFLOW
Airflow
Normal
IC
Input Connector
IEC 60320-C20 type
VOUT1
Vout 1
54 VDC
LOUT1
lout 1
55,6 A
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions