??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Advanced Cooling Technologies
Description
TEC SERIES
Bill of material
300-W-Assembly-Rev-B
ORDERNO
ACCESSORIES
accessories
(Optional) condensate drip pan
MOUNTING_OPTIONS
mounting options
Side-mounted standard, flush mounting optional versions
MOUNTING_PLATE
mounting plate
Powder-coated aluminum RAL 7043
NEMA_RATING
nema rating
NEMA 4
OPERATING_TEMPERATURE_RANGE
operating temperature range
-10°C to 50°C; higher ranges available on request
OPERATING_VOLTAGES
operating voltages
24VDC, 115VAC and 230VAC @ 50/60Hz
TEC_HOUSING
tec housing
Powder-coated aluminum RAL 7043
NAME
name
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions