??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Biamp Systems
Description
TEC-1s.0001
Bill of material
Red-1
ORDERNO
Red-1
ALWAYS_VERTICAL
always vertical
1
COMPLIANCE
compliance
EU RoHS Directive 2002/95/EC; CE; FCC
CONTROL_CABLE_LENGTH
control cable length
330' (100m) Ethernet cable length can be extended with standard PoE network technology
CONTROL_CABLE_REQUIREMENTS
control cable requirements
CAT-5/6/7 Ethernet cable using either RJ-45 or IDC connector
CONTROL_PROGRAMMING
control programming
Each control configured for specific operation by the system design software
CONTROL_WIRING_TOPOLOGY
control wiring topology
Standard Ethernet network wiring
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
FRONT_DEPTH
front depth
1.25" (32mm)
FRONT_HEIGHT
front height
5.1" (130mm)
FRONT_WIDTH
front width
4.7" ((120mm)
HOST
host
1
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Biamp System
MASSUNIT
massunit
1
MODEL
model
Red-1
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
PART_TYPE
part type
0
POWER_CONSUMPTION
power consumption
PoE Class 1 (3.2W @ full display utilization)
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2010
NAME
name
TEC-1s.0001
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions