??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Coronet
Description
TDJA SERIES
Bill of material
TDJA-1x4
ORDERNO
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
led
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Coronet
MASSUNIT
massunit
1
MODEL
model
NOMINAL_DELIVERED_LUMENS
nominal delivered lumens
NOMINAL_SYSTEM_WATTS
nominal system watts
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_CONNECTOR
power connector
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEC_SHEET_URL
spec sheet url
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://coronetled.com/
VERSION
version
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
NAME
name
VAR_DEPTH
_depth
VAR_EMERGENCY
_emergency
VAR_FLANGE_THICKNESS
_flange thickness
VAR_LENGTH
_length
VAR_LOAD_CLASSIFICATION
_load classification
VAR_RECESSED
_recessed
VAR_VOLTAGE
_voltage
VAR_WIDTH
_width
EMERGENCY_LABEL_TEXT
emergency label text
HOUSING_MATERIAL
housing material
HOUSING_THICKNESS
housing thickness
LENS_MATERIAL
lens material
LENS_THICKNESS
lens thickness
MODELER
modeler
SYMBOL_TEXT
symbol text
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions