??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBP LX34X40 - Profile
Bill of material
FlexLink TCBP LX34X40 30
ITEMNO
Item No.
ITEMNA
Item-Name
Profile for sliding door
ITEMDS
Name
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
VENDOR
Vendor
FlexLink
WEIGHT
Weight
1,0 kg/m
CNSMASSEXACT
Weight
kg
WX
3.1 cm^3
WY
3.1 cm^3
LX
7.2 cm^3
LY
6.2 cm^3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions