??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
Dolphin Solutions
Description
Taps
Bill of material
Dolphin Panel Mounted Infrared Tap_1
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
AUTHOR
author
AUTOMATICSHUTOFFTIME
automaticshutofftime
BARCODE
barcode
CAN_HOST_REBAR
can host rebar
CATEGORY
category
CERTIFICATION
certification
CODEPERFORMANCE
codeperformance
CONSTITUENTS
constituents
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
DOCUMENTREFERENCE
documentreference
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
FAMILY_NAME
family name
FAUCETFUNCTION
faucetfunction
FAUCETOPERATION
faucetoperation
FAUCETTOPDESCRIPTION
faucettopdescription
FAUCETTYPE
faucettype
FEATURES
features
FINISH
finish
FINISHOPTIONS
finishoptions
GRADE
grade
HASPROTECTIVEEARTH
hasprotectiveearth
HOST
host
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
INTEGRALACCESSORIES
integralaccessories
IPCODE
ipcode
ISSUEDATE
issuedate
KEYNOTE
keynote
LIFECYCLEPHASE
lifecyclephase
MANUFACTURER
manufacturer
MANUFACTURERURL
manufacturerurl
MASSUNIT
massunit
1
MATERIAL
material
MAXIMUMFLOWRATE
maximumflowrate
MAXIMUMWATERSUPPLYTEMPERATURE
maximumwatersupplytemperature
METHODOFMEASUREMENT
methodofmeasurement
MODEL
model
MODELLABEL
modellabel
MODELREFERENCE
modelreference
NBSDESCRIPTION
nbsdescription
NBSNOTE
nbsnote
NBSREFERENCE
nbsreference
NBSTYPEID
nbstypeid
NOMINALCURRENT
nominalcurrent
NOMINALFREQUENCYRANGE
nominalfrequencyrange
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
NOMINALVOLTAGE
nominalvoltage
NOMINALWIDTH
nominalwidth
NUMBEROFPOLES
numberofpoles
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASEANGLE
phaseangle
PHASEREFERENCE
phasereference
POWERCONNECTIONS
powerconnections
PROCESS
process
PRODUCTIONYEAR
productionyear
REFERENCE
reference
REFERENCESTANDARD
referencestandard
REPLACEMENTCOST
replacementcost
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSORRANGE
sensorrange
SERIALNUMBER
serialnumber
SERVICELIFEDURATION
servicelifeduration
SERVICELIFETYPE
servicelifetype
SHAPE
shape
SHARED
shared
0
SIZE
size
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
TAGNUMBER
tagnumber
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
URL
url
USAGECURRENT
usagecurrent
VERSION
version
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONLABOUR
warrantydurationlabour
WARRANTYDURATIONPARTS
warrantydurationparts
WARRANTYGUARANTORLABOUR
warrantyguarantorlabour
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
WATERFEED
waterfeed
WATERSUPPLY
watersupply
WATERSUPPLYFITTINGMATERIAL
watersupplyfittingmaterial
WORK_PLANE_BASED
work plane-based
NAME
name
ADDRESS
address
COUNTER_HOLE
counter hole
COUNTER_THICKNESS
counter thickness
FAX_NO_
fax no.
HEIGHT
height
NBS_SPEC
nbs spec
POWER_OPTIONS
power options
PRODUCT_DATA
product data
Touch Free Tap – for ultimate hygiene – prevents cross contamination. Quality polished or brushed chrome plated brass finishes available from stock – other finishes available to special order. Water Supply: Single inlet – cold or pre-mixed. Flow rate – 3.8 litres/minute with our standard fitted flow regulator at any pressure between 0 and 6 bar (other flow rates available to special order – please enquire). Our low flow taps are fully BREEAM compliant and contribute to up to five BREEAM WAT 1 credits. a TMV2 or TMV3 thermostatic mixing valve is recommended for premixed applications Interchangeable TT M16/18 Neoperl Aerator insert Power Source: Plug-in 9 Volt transformers or 9 Volt Battery (with low battery warning) – Auto adjusting sensor range 50-170 mm Sensor range and tap settings including optional hygiene flush and security time can be adjusted by using remote control (DB51) Mandatory Hygiene Flush feature can be specified to combat Legionella 2 year manufacturer’s warranty Maximum water temperature 70ºC Operating pressure 0.5–8.0 bar (7–116 PSI) WRAS Approved product To special order we can supply a threaded tail extension kit, see here DB1400C Dolphin Blue Panel Mounted Infrared Tap with Battery manufactured in polished chrome plated brass DB1400S-2 Dolphin Blue Panel Mounted Infrared Tap with Battery manufactured in brushed chrome plated brass DB1425C Dolphin Blue Panel Mounted Infrared Tap with 9v Transformer manufactured in polished chrome plated brass DB1425S-2 Dolphin Blue Panel Mounted Infrared Tap with 9v Transformer manufactured in brushed chrome plated brass
PRODUCT_PAGE_LINK
product page link
PROJECTION
projection
TEL_NO_
tel no.
WATER_SUPPLY_CONNECTOR
water supply connector
WIDTH
width
ADDRESS_LINE_1
address line 1
CW_CONNECTION
cw connection
CWFU
cwfu
HW_CONNECTION
hw connection
HWFU
hwfu
VENT_CONNECTION
vent connection
WASTE_CONNECTION
waste connection
WFU
wfu
BREEAM_COMPLIANT
breeam compliant
SKA_COMPLIANT
ska compliant
WARRANTY
warranty
WRAS_APPROVED
wras approved
POWER_SOURCE
power source
MAXIMUM_WATER_TEMPERATURE
maximum water temperature
POWER_CONNECTIONS
power connections
BLUETOOTH
bluetooth
CARE_AND_MAINTENANCE
care and maintenance
CODES
codes
HEIGHT_ABOVE_COUNTER
height above counter
POWER_SUPPLY
power supply
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions