??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Taper bushes 1215 - Taper bushes
Bill of material
391215020
D
Hole diameter (d)
mm
CNSORDERNO
Order number
B
mm
T2
mm
KG
kg
D1
Larger diameter (D1)
47 mm
L
Length
38.1 mm
SCREW
Screw
3/8''
CDS
Tightening torque
20 Nm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions