??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Tango LED 2700K
Bill of material
Tango LED 2700K
ORDERNO
Tango LED 2700K
APPARENT_LOAD
apparent load
3.960
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
300
DESCRIPTION
description
Wall light
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
Yes
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMING_METHOD
dimming method
Driver dependent
DRIVER_INCLUDED
driver included
No
DRIVER_REQUIRED
driver required
Yes
EFFICACY__LN_W_
efficacy (ln/w)
11.23
ELECTRICAL_CLASS
electrical class
3
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED (Integral)
LENGTH_OF_CABLE_SUPPLIED__MM_
length of cable supplied (mm)
1000
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_FIXED
light source fixed
Yes
LOCATION_RATING
location rating
IP65
MAIN_FINISH
main finish
MAIN_MATERIAL
main material
MANUFACTURER
manufacturer
Astro Lighting Ltd, CM20 2DP
MANUFACTURER_CONTACT
manufacturer contact
01279 427001
MASSUNIT
massunit
1
MODEL
model
0825 Tango White
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
GNC-19554 7522 - Tango LED marker light white - 2700K ies.ies
POWER__WATTS_
power (watts)
2.6W
PRODUCT_DOCUMENTATION
product documentation
http://www.astrolighting.co.uk/products/kw/0825/0825_Tango
PRODUCT_LOCATION
product location
Bathroom
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
Wall box provided with fitting. Driver not included.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.co.uk
WATTAGE_COMMENTS
wattage comments
NAME
name
Tango LED 2700K
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions