??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Tandem Stop System TAS-9-HE-25-K-0-0-K
Bill of material
Tandem Stop System TAS-9-HE-25-K-0-0-K
ORDERNO
Tandem Stop System TAS-9-HE-25-K-0-0-K
ADJUSTMENT_RANGE__MM_
adjustment range [mm]
0-25
DAMPING
damping
none
ITEM_NO
item no
000000001818
MA_NR
ma-nr
216657
MA_TYP
ma-typ
TAS-HE-K-K-9-2-16-25
REPEAT_ACCURACY__MM_
repeat accuracy [mm]
+- 0,02
WEIGHT__KG_
weight [kg]
0.35
NAME
name
Tandem Stop System TAS-9-HE-25-K-0-0-K
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions