??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Tallin 300
Bill of material
Tallin 300
ORDERNO
Tallin 300
APPARENT_LOAD
apparent load
15.160
ASSEMBLY_CODE
assembly code
D5020200
BOLT_PLACER
bolt placer
264
CABLE_ENTRY_PLACER__FROM_RIGHT_
cable entry placer (from right)
90
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING_MATERIAL
casing material
CATEGORY
category
CLASS
class
2
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1700
DESCRIPTION
description
Wall Light
DESIGN_OPTION
design option
-1
DIFFUSER_LENGTH
diffuser length
94
DIFFUSER_WIDTH
diffuser width
294.000
DIMMABLE
dimmable
No
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
294.000
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
92
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
ENERGY_EFFICIENCY_RATING
energy efficiency rating
N/A
FAMILY_NAME
family name
HEIGHT
height
41.500
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP44
KEYNOTE
keynote
LAMP
lamp
2G11
LAMP_INCLUDED
lamp included
No
LENGTH
length
100
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_ELEVATION
light source elevation
1600
LIGHT_SOURCE_FROM_WALL
light source from wall
50
LUMINAIRE_LAMP_EFFICIENCY_RATING
luminaire lamp efficiency rating
B
MANUFACTURER
manufacturer
Astro Lighting Ltd, CM20 2DP
MANUFACTURER_CONTACT
manufacturer contact
01279 427001
MASSUNIT
massunit
1
MODEL
model
0531 Tallin 300
MOUNTABLE_ON_NORMALLY_FLAMMABLE_SURFACES
mountable on normally flammable surfaces
Yes
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
0531 TALLIN.ies
PRODUCT_DOCUMENTATION
product documentation
http://www.astrolighting.co.uk/products/ kw/0531/0531_Tallin-300
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_BATHROOM_ZONE
suitable for bathroom zone
Zone 2, 3
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
Can be mounted horizontally or vertically - includes integral electronic ballast
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.co.uk
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
18W
WEIGHT
weight
1.36 kg
WIDTH
width
300
NAME
name
Tallin 300
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions