??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Taketa Square
Bill of material
Taketa Square
ORDERNO
Taketa Square
APPARENT_LOAD
apparent load
29.880
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING_MATERIAL
casing material
CATEGORY
category
CLASS
class
2
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Ceiling Light
DESIGN_OPTION
design option
-1
DIFFUSER_WIDTH
diffuser width
280
DIMMABLE
dimmable
No
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
280
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
280
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
ENERGY_EFFICIENCY_RATING
energy efficiency rating
-
FAMILY_NAME
family name
HEIGHT
height
75
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP44
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_INCLUDED
lamp included
Yes
LENGTH
length
300
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_ELEVATION
light source elevation
60.000
LUMINAIRE_LAMP_EFFICIENCY_RATING
luminaire lamp efficiency rating
-
MANUFACTURER
manufacturer
Astro Lighting Ltd, CM20 2DP
MANUFACTURER_CONTACT
manufacturer contact
01279 427001
MASSUNIT
massunit
1
MODEL
model
7159 Taketa LED
MOUNTABLE_ON_NORMALLY_FLAMMABLE_SURFACES
mountable on normally flammable surfaces
Yes
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
P3438 Astro Taketa.ies
PRODUCT_DOCUMENTATION
product documentation
http://www.astrolighting.co.uk/products /kw/7159/7159_Taketa-LED
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_BATHROOM_ZONE
suitable for bathroom zone
zone 2, 3
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
Can be mounted on ceiling or wall Includes integral LED driver
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.co.uk
VOLTAGE
voltage
230.000
WALL_BRACKET_MATERIAL
wall bracket material
WALL_BRACKET_WIDTH
wall bracket width
228
WATTAGE_COMMENTS
wattage comments
17.7W
WEIGHT
weight
3.0 kg
WIDTH
width
300
NAME
name
Taketa Square
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions