??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Grayhill
Description
Tact Switches
Bill of material
95C06D3RAT
ORDERNO
ACTUATOR_HEIGHT__IN_
actuator height (in)
MAX_ELECTRICAL_RATING
max electrical rating
50 mA, 12 VDC
MECH__LIFE_CYCLES
mech. life cycles
OPERATING_FORCE
operating force
RIGHT_ANGLE
right angle
ROHS_COMPLIANT
rohs compliant
Yes
SERIES
series
SIZE__MM_
size (mm)
SWITCH_STYLE
switch style
WASHABLE
washable
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions