??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
Materia
Description
Tables Conference tables
Bill of material
Couture
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LEGS_MATERIAL
legs material
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_GROUP
product group
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TABLE_TOP_MATERIAL
table top material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WORK_PLANE_BASED
work plane-based
0
D
d
H
h
W
w
NAME
name
CABLE_MATERIAL
cable material
HOLES
holes
TYPES
types
HEIGHT
height
MATERIAL
material
POWER_PORT_HEIGHT
power port height
DEPTH
depth
LAMINAT
laminat
LAMINAT_COLOR
laminat color
LEGS_COLOR
legs color
TABLETOP_COLOR
tabletop color
TABLETOP_TYPE
tabletop type
WIDTH
width
ELECRTICAL_OUTLET_COLOR
elecrtical outlet color
ELECTRICAL_OUTLET
electrical outlet
FELT_SCREEN_COLOR
felt screen color
FRAME_COLOR
frame color
GLIDER_COLOR
glider color
LEGS_SUPPORT_MATERIAL
legs support material
TABLE_MATERIAL
table material
BRACKET
bracket
FIX
fix
FRAME
frame
TABLETOP
tabletop
TABLETOP_LAMINATE
tabletop laminate
ACCESSORIES_BOX
accessories box
COAT_HANGERS
coat hangers
ELECTRICAL_CONNECTION
electrical connection
ELECTRICAL_CONNECTION_COLOR
electrical connection color
LAMINATE_VENEER
laminate_veneer
LAMINATE_VENEER_COLOR
laminate_veneer color
WHEEL_COLOR
wheel color
WHEEL_TRACK_COLOR
wheel track color
WHITEBOARD
whiteboard
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions