??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Teknion
Description
Table Zones Zntwt R2013 120 Width No Runner 2 Pills Outer HI
Bill of material
table_zones_zntwt_r2013_120__width__no_runner__2_pills_outer_HI
VARIANTNAME
120" Width, No Runner, 2 Pills Outer
VARIANTLOD
HI
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Teknion
NOMINALHEIGHT
Nominal height
0.000 palec
NOMINALWIDTH
Nominal width
0.000 palec
PRODUCTSKU
Product SKU
Teknion-Rectangular-Workshop-Table-ZNTWT
PRODUCTFAMILY
Product family
Office Furniture
PRODUCTGROUP
Product group
Boardroom / Meeting Tables
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
CA
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0
SUSTAINABILITYDATA
Sustainability Data
http://www.teknion.com/ca/tools/assets#&asset=444deb64-fe58-4b68-981e-f75e97781df7,b4ff2d81-9f2e-437d-9659-7cffb09c31cf
IFCCLASSIFICATION
IFC Classification
Furnishing Element
MASTERFORMAT2014CODE
Masterformat 2014 Code
12 51 23
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Office Tables
OMNICLASSCODE
OmniClass Code
23-21 13 00
OMNICLASSDESCRIPTION
OmniClass Description
Retail and Office Equipment and Furnishings
UNSPSCCODE
UNSPSC Code
56
UNICLASS14CODE
Uniclass 1.4 Code
L8211
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Furniture
VOLTAGE
Voltage
120.000 V
CONNECTORDESCRIPTION
Connector Description
Power Connector
APPARENTLOAD
Apparent Load
0.000 VA
RUNNERVISIBILITY
Runner Visibility
0.000
RUNNERTWOPIECEOFFSET
Runner Two Piece Offset
3.000 palec
RUNNERHEIGHT
Runner Height
0.000 palec
RUNNERCUTOUTPOWERPILLSOFFSET
Runner Cutout Power Pills Offset
0.000 palec
RUNNERCUTOUTCANTILEVER
Runner Cutout Cantilever
5.626 palec
RECTANGULARWORKSHOPTABLE96INCHES
Rectangular Workshop Table 96 Inches
0.000
RECTANGULARWORKSHOPTABLE120INCHES
Rectangular Workshop Table 120 Inches
1.000
POWERPILLVISIBILITY
Power Pill Visibility
1.000
POWERPILLCUTOUTCENTEROFFSET
Power Pill Cutout Center Offset
3.000 palec
POWERPILLTWOPOWERTWOUSB
Power Pill Two Power Two USB
1.000
LAMPSCANTILEVER
Lamps Cantilever
12.000 palec
FRAMEWIDTH
Frame Width
109.222 palec
WIREMANAGEMENTVISIBILITY
Wire Management Visibility
0.000
CENTERLEGVISIBILITY
Center Leg Visibility
0.000
CABLESKIRTVISIBILITY
Cable Skirt Visibility
1.000
CABLEMANAGERRIGHTVISIBILITY
Cable Manager Right Visibility
0.000
CABLEMANAGERLEFTVISIBILITY
Cable Manager Left Visibility
1.000
CABLEMANAGERCENTERVISIBILITY
Cable Manager Center Visibility
0.000
CABLEBOXVISIBILITY
Cable Box Visibility
0.000
RUNNERTWOPIECE
Runner Two Piece
0.000
RUNNERONEPIECE
Runner One Piece
0.000
POWERPILLOUTER
Power Pill Outer
1.000
POWERPILLINNER
Power Pill Inner
0.000
POWERPILLCENTER
Power Pill Center
0.000
POWERPILLTWOPOWERTWOUSBMODULES
Power Pill Two Power Two USB Modules
0.000
LAMPTWO
Lamp Two
0.000
LAMPONE
Lamp One
0.000
CABLESKIRTANDCABLEMANAGER
Cable Skirt and Cable Manager
1.000
CABLESKIRT
Cable Skirt
0.000
CABLEMANAGER
Cable Manager
0.000
CABLEBOXANDCABLEMANAGER
Cable Box and Cable Manager
0.000
CABLEBOX
Cable Box
0.000
WIDTH
Width
120.000 palec
HEIGHT
Height
29.000 palec
DEPTH
Depth
48.000 palec
PRODUCTGUID
Product Guid
f63ca4d3-fc79-431f-ae6c-354d2cc1d3a9
TECHNICALDESCRIPTION
Technical description
https://d2r72yk5wmppdj.cloudfront.net/m/5cda435f2465c92c/original/008633-Teknion-Zone_Reader-spread-pdf.pdf
WARRANTY
Warranty
http://www.teknion.com/ca/papers/legal-canada
URL
www.teknion.com
SERIES
Series
Zones
PRODUCTPAGEURL
Product Page URL
http://www.teknion.com/products/product-details?productLineId=b28c7a6e-8e7a-673b-a6c8-ff64004460c4
PRODUCTLINE
Product Line
Zones
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.teknion.com/pricing/Zones/pdfs/ZNTWT_ppg.pdf
PARTNUMBER
Part Number
ZNTWT
MODEL
Model
ZNTWTT48120NPC
MANUFACTURERPHONE
Manufacturer Phone
416-661-3370
MANUFACTURERFAX
Manufacturer Fax
416.661.4586
MANUFACTURERCONTACTINFORMATION
Manufacturer Contact Information
http://www.teknion.com/ca/contactus
MANUFACTURERADDRESS
Manufacturer Address
1150 Flint Road, Toronto, ON. M3J 2J5. Canada
MANUFACTURER
Manufacturer
Teknion
DESCRIPTION
Description
Rectangular Workshop Table, Task Height, 48"dx120"w, No Runner, 2 Pills Outer
ASSEMBLYCODE
Assembly Code
E2020200
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions