??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Teknion
Description
Table Zones Zntws R2013 Without Cut Out HI
Bill of material
table_zones_zntws_r2013_without_cut_out_HI
VARIANTNAME
Without Cut-Out
VARIANTLOD
HI
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Teknion
NOMINALHEIGHT
Nominal height
0.000 INCH
NOMINALWIDTH
Nominal width
0.000 INCH
PRODUCTSKU
Product SKU
Teknion-Square-Workshop-Table-ZNTWS
PRODUCTFAMILY
Product family
Office Furniture
PRODUCTGROUP
Product group
Boardroom / Meeting Tables
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
CA
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0
SUSTAINABILITYDATA
Sustainability Data
http://www.teknion.com/ca/tools/assets#&asset=444deb64-fe58-4b68-981e-f75e97781df7,b4ff2d81-9f2e-437d-9659-7cffb09c31cf
IFCCLASSIFICATION
IFC Classification
Furnishing Element
MASTERFORMAT2014CODE
Masterformat 2014 Code
12 51 23
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Office Tables
OMNICLASSCODE
OmniClass Code
23-21 13 00
OMNICLASSDESCRIPTION
OmniClass Description
Retail and Office Equipment and Furnishings
UNSPSCCODE
UNSPSC Code
56
UNICLASS14CODE
Uniclass 1.4 Code
L8211
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Furniture
VOLTAGE
Voltage
0.000 V
CONNECTORDESCRIPTION
Connector Description
Without Power Connector
APPARENTLOAD
Apparent Load
0.000 VA
POWERTRIMOFFSET
Power Trim Offset
45.000 INCH
LAMPCUTOUT
Lamp Cutout
0.000
LAMPTRIMOFFSET
Lamp Trim Offset
45.000 INCH
POWERPILLCUTOUT
Power Pill Cutout
0.000
CABLESKIRTVISIBILITY
Cable Skirt Visibility
0.000
CABLEMANAGERVISIBILITY
Cable Manager Visibility
0.000
POWERPILLTWOPOWERTWOUSBMODULES
Power Pill Two Power Two USB Modules
0.000
CABLESKIRTANDCABLEMANAGER
Cable Skirt and Cable Manager
0.000
CABLESKIRT
Cable Skirt
0.000
CABLEMANAGER
Cable Manager
0.000
WIDTH
Width
58.500 INCH
HEIGHT
Height
29.000 INCH
DEPTH
Depth
58.500 INCH
PRODUCTGUID
Product Guid
9b305a2e-f90c-42a2-a9fe-0b5112d78199
TECHNICALDESCRIPTION
Technical description
https://d2r72yk5wmppdj.cloudfront.net/m/5cda435f2465c92c/original/008633-Teknion-Zone_Reader-spread-pdf.pdf
WARRANTY
Warranty
http://www.teknion.com/ca/papers/legal-canada
URL
www.teknion.com
SERIES
Series
Zones
PRODUCTPAGEURL
Product Page URL
http://www.teknion.com/products/product-details?productLineId=b28c7a6e-8e7a-673b-a6c8-ff64004460c4
PRODUCTLINE
Product Line
Zones
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.teknion.com/pricing/Zones/pdfs/ZNTWS_ppg.pdf
MANUFACTURERCONTACTINFORMATION
Manufacturer Contact Information
http://www.teknion.com/ca/contactus
PARTNUMBER
Part Number
ZNTWS
MODEL
Model
ZNTWST60N
MANUFACTURERPHONE
Manufacturer Phone
416-661-3370
MANUFACTURERFAX
Manufacturer Fax
416.661.4586
MANUFACTURERADDRESS
Manufacturer Address
1150 Flint Road, Toronto, ON. M3J 2J5. Canada
MANUFACTURER
Manufacturer
Teknion
DESCRIPTION
Description
Square Workshop Table, Task Height, 60"d, Without Cut-Out
ASSEMBLYCODE
Assembly Code
E2020200
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions