BD Barcelona Design
Description
TABLE B 90 - 200 STEEL_3
Bill of material
TABLE B 90 - 200 STEEL_3
ORDERNO
TABLE B 90 - 200 STEEL_3
DESCRIPTION
description
Now the family grows with the Big Table B, same concept, same design, but with a wider top, 150 cm. Available in various finishes, in silver anodized aluminium; or laminated in a simil oak or in colour. Its apparent simplicity hides a complex technical development in which senior engineers have been involved. In counterpoint, the production also includes several manual processes. The result is a highly crafted piece with all the character of the German designer.
MATERIALS_AND_FINISHES_
materials and finishes
Top in extruded, scotch polished and anodized silver aluminium. Surface laminating available in matte from Fenix or natural oak (Oberflex). Rod legs in electro polished stainless steel, for both indoor and outdoor use. Optional cable management kit available.
MEASUREMENTS
measurements
300 x 150 x h. 74cm 360 x 150 x h. 74cm 400 x 150 x h. 74cm 500 x 150 x h. 74cm
NAME
name
TABLE B 90 - 200 STEEL_3
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업