??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
BLACHPROFIL 2
Description
T60
Bill of material
T60
ORDERNO
T60
EFFECTIVE_WIDTH
effective width
1002 mm
HEIGHT_PROFILE
height profile
61 mm
MAX_RECOMMENDED_SHEET_LENGTH
max recommended sheet length
14000 mm
THICKNESS
thickness
0,60-1,25 mm
TOTAL_WIDTH
total width
1040 mm
NAME
name
T60
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions