??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Arcus Technology
Description
T3-24-2-10K
Bill of material
7ESIZQB5N
ORDERNO
7ESIZQB5N
AXIAL_PLAY_MAX_
axial play{max)
.005 (Load/920g)
BASIC_STEP_ANGLE
basic step angle
DIELECTRIC_STRENGTH
dielectric strength
500V AC
DUTY
duty
Continuous
HOLDING_TORQUE
holding torque
1.3Nm
INDUCTANCE_PHASE__1KHZ__1VRMS
inductance(phase)@1khz, 1vrms
2.3mH±20%
INSULATION_CLASS_UL_
insulation class(ul)
B
INSULATION_RESISTANCE
insulation resistance
100MΏ/Min
LIFE__HOURS_
life (hours)
5000/Min
MASS
mass
≈0.8Kg
NUMBER_OF_PHASE
number of phase
2
OPERATION_AMBIENT_HUMIDITY
operation ambient humidity
20%RH~90%RH
OPERATION_AMBIENT_TEMPERATURE
operation ambient temperature
0ºC~+50ºC
POSITIONAL_ACCURACY__NO_LOAD_
positional accuracy (no-load)
±0.09º/Max
RADIAL_PLAY_MAX_
radial play{max)
0.025mm (Load/450g)
RATED_CURRENT_PHASE_
rated current(phase)
3.0 A
RESISTANCE_PHASE__20__C
resistance(phase)@20 °c
0.76Ώ±10%
ROTOR_INERTIA
rotor inertia
≈340g*cm^2
STORAGE_AMBIENT_HUMIDITY
storage ambient humidity
15%RH~95%RH
STORAGE_AMBIENT_TEMPERATURE
storage ambient temperature
-20ºC~+70ºC
TEMPERATURE_RISE
temperature rise
80K/Max
NAME
name
7ESIZQB5N
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions