??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
BLACHPROFIL 2
Description
T200
Bill of material
T200
ORDERNO
T200
EFFECTIVE_WIDTH
effective width
840 mm
HEIGHT_PROFILE
height profile
200 mm
MAX_RECOMMENDED_SHEET_LENGTH
max recommended sheet length
14000 mm
THICKNESS
thickness
0,75-1,50 mm
TOTAL_WIDTH
total width
883 mm
NAME
name
T200
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions