??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Harken
Description
T2 Soft-Attach Ratchamatic Carbo
Bill of material
40 mm T2™ Soft-Attach Ratchamatic® Block
ORDERNO
MAXIMUM_LINE____IN_
maximum line ø (in)
38 in
MAXIMUM_LINE____MM_
maximum line ø (mm)
10 mm
MAXIMUM_WORKING_LOAD__KG_
maximum working load (kg)
MAXIMUM_WORKING_LOAD__LB_
maximum working load (lb)
SHEAVE____IN_
sheave ø (in)
SHEAVE____MM_
sheave ø (mm)
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions