??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
BLACHPROFIL 2
Description
T130
Bill of material
T130
ORDERNO
T130
EFFECTIVE_WIDTH
effective width
1011 mm
HEIGHT_PROFILE
height profile
134 mm
MAX_RECOMMENDED_SHEET_LENGTH
max recommended sheet length
14000 mm
THICKNESS
thickness
0,70-1,50 mm
TOTAL_WIDTH
total width
1045 mm
NAME
name
T130
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions