??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
OFS Brands
Description
T100005
Bill of material
T100005
IDENT
T100005
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2013
BACK_COVERAGE_MATERIAL
back coverage material
CATALOG
catalog
http://ofsbrands.com/products/casegoods/private-office/slate
CATEGORY
category
CHASSIS_MATERIAL
chassis material
COPYRIGHT__
copyright ©
© 2018 OFS BRANDS
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
108.000
DESCRIPTION
description
OFS BRANDS OFS SLATE TYPICAL T100005
DESIGN_OPTION
design option
-1
DRAWER_FRONT_MATERIAL
drawer front material
FAMILY_NAME
family name
GLIDES_MATERIAL
glides material
GROMMET__MATERIAL
grommet material
HEIGHT
height
81.812
HOST
host
0
KEYNOTE
keynote
LOCK_MATERIAL
lock material
MANUFACTURER
manufacturer
OFS
MASSUNIT
massunit
1
MODEL
model
T100005
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PULL_MATERIAL
pull material
ROLL_MATERIAL
roll material
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TOOL_RAIL_MATERIAL
tool rail material
TOP_CORE_MATERIAL
top core material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ofsbrands.com/
WIDTH
width
102.000
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions