??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Keilhauer
Description
Syz Round Table Models 10511 10512 10513 10521 10522 10523 10531 10532 10533
Bill of material
Syz Round Table Models 10511 10512 10513 10521 10522 10523 10531 10532 10533
ORDERNO
Syz Round Table Models 10511 10512 10513 10521 10522 10523 10531 10532 10533
VAR2D_LINE
2d_line
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2012
AUX_GLIDES
aux_glides
18.250
AUX_WIDTH
aux_width
16.770
CATALOG
catalog
Syz
CATEGORY
category
COARSE
coarse
CONFERENCE
conference
0
COPYRIGHT__
copyright ©
© 2014 Keilhauer, Corp.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Keihauer Aesync Syz Round table 60 – conference height
DESIGN_OPTION
design option
-1
DIAMETER
diameter
60.000
FAMILY_NAME
family name
GLIDE
glide
HEIGHT
height
14.820
HOST
host
0
KEYNOTE
keynote
LEGS
legs
LOUNGE
lounge
0
MANUFACTURER
manufacturer
Keilhauer, Corp.
MASSUNIT
massunit
1
MODEL
model
10511
OCCASIONAL
occasional
1
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.keilhauer.com/
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SUPPORT
support
TABLE
table
TABLE_RADIUS
table radius
30.000
TYPE
type
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.keilhauer.com/
VOID_CONTROL
void_control
3.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Syz Round Table Models 10511 10512 10513 10521 10522 10523 10531 10532 10533
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions