??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Syros
Bill of material
Syros
ORDERNO
Syros
ADA_COMPLIANT
ada compliant
N/A
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
Yes
DIMMING_METHOD
dimming method
Lamp Dependant
DRIVER_INCLUDED
driver included
N/A
DRIVER_REQUIRED
driver required
N/A
EFFICACY__LM_W_
efficacy (lm/w)
N/A
ELECTRICAL_CLASS
electrical class
Class II
FAMILY_NAME
family name
HOST
host
3
KEYNOTE
keynote
LAMP
lamp
3 x E27/ES
LENGTH_OF_SUPPLIED_CABLE
length of supplied cable
N/A
LIGHT_SOURCE
light source
0
LIGHT_SOURCE_FIXED
light source fixed
Yes
LOCATION___IP_RATING
location / ip rating
IP44
MAIN_FINISH
main finish
White Glass
MAIN_MATERIAL
main material
Glass - Blown
MANUFACTURER
manufacturer
MANUFACTURER_URL___EUROPE_AND_REST_OF_WORLD
manufacturer url - europe and rest of world
www.astrolighting.com
MANUFACTURER_URL___NORTH_AMERICA
manufacturer url - north america
us.astrolighting.com
MASSUNIT
massunit
1
MAX_DROP__PENDANTS_
max drop (pendants)
N/A
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
POWER__WATTS_
power (watts)
40W Max
PRODUCT_CCT
product cct
Lamp Dependant
PRODUCT_CRI
product cri
Lamp Dependant
PRODUCT_DIMENSIONS__MM_
product dimensions (mm)
350 x 110
PRODUCT_LOCATION
product location
Bathroom/Interior
PRODUCT_NAME
product name
Syros
PRODUCT_SKU
product sku
1328001
PRODUCT_URL
product url
https://www.astrolighting.com/products/7189-syros
PRODUCT_WEIGHT__KG_
product weight (kg)
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
N/A
NAME
name
Syros
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions