??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Synthesis Exam Packages
Bill of material
Synthesis Exam Packages
ORDERNO
Synthesis Exam Packages
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_DEPTH
base depth
17.875
BASE_HEIGHT
base height
36.000
BASE_WIDTH
base width
30.000
BOF_STEEL
bof steel
18 Gauge
CATEGORY
category
COLD_WATER_CONNECTION_DIAMETER
cold water connection diameter
1/2"
COLD_WATER_RADIUS
cold water radius
1/4"
CONSTRUCTION_TYPE
construction type
COST
cost
0
COUNTERTOP_DEPTH
countertop depth
19.000
COUNTERTOP_FINISH
countertop finish
CSI_MASTERFORMAT_NUMBER
csi masterformat number
12.35.70
CSI_MASTERFORMAT_TITLE
csi masterformat title
Medical Casework
CSI_OMNICLASS_NUMBER
csi omniclass number
23.40.35.17.34
CSI_OMNICLASS_TITLE
csi omniclass title
Medical Casework
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
20.352
DESCRIPTION
description
30in ADA Sink, 24in Cart w/(2) 4in Drws, 8in Drw, Support Leg @ 34in.H, 48in Exam Ovrhd w/(3) Pos
DESIGN_OPTION
design option
-1
DOMESTIC_WATER_FLOW_RATE
domestic water flow rate
2.0 Max gpm
DRAWER_DOOR_FINISH
drawer/door finish
DRAWER_DOOR_MATERIAL
drawer/door material
3D Laminate
EXTERIOR_FINISH
exterior finish
FAMILY_NAME
family name
FAUCET_SPOUT_HEIGHT
faucet spout height
7"
FAUCET_SPOUT_REACH
faucet spout reach
4.5"
FINISH
finish
HANDLE_MATERIAL
handle material
HEIGHT
height
75.500
HOST
host
1
HOT_WATER_CONNECTION_DIAMETER
hot water connection diameter
1/2"
HOT_WATER_RADIUS
hot water radius
1/4"
INDUSTRY_STANDARD
industry standard
ADA Compliant
INTERIOR_FINISH
interior finish
KEYNOTE
keynote
LOCKS
locks
0
MANUFACTURER
manufacturer
Midmark
MANUFACTURER_ADDRESS
manufacturer address
60 Vista Drive Versailles, Ohio 45380-0286
MANUFACTURER_FAX
manufacturer fax
1-800-365-2499
MANUFACTURER_PHONE
manufacturer phone
1-800-MIDMARK
MASSUNIT
massunit
1
MOBILE_DEPTH
mobile depth
19.583
MOBILE_HEIGHT
mobile height
31.112
MOBILE_WIDTH
mobile width
27.050
MODEL
model
E7
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
OVERHEAD_DEPTH
overhead depth
13.875
OVERHEAD_HEIGHT
overhead height
24.000
OVERHEAD_WIDTH
overhead width
48.000
PANEL_MATERIAL
panel material
LEED EQ4 Compliant MDF
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
STEEL_FINISH
steel finish
Powder Coat
TEST_STANDARD
test standard
ANSI/BIFMA
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.midmark.com
WARRANTY
warranty
1 Years
WIDTH
width
61
NAME
name
Synthesis Exam Packages
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions