??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Midmark
Description
Synthesis Accessories
Bill of material
Synthesis Accessories
ORDERNO
Synthesis Accessories
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BOF_STEEL
bof steel
18 Gauge
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CSI_MASTERFORMAT_NUMBER
csi masterformat number
12.35.70
CSI_MASTERFORMAT_TITLE
csi masterformat title
Medical Casework
CSI_OMNICLASS_NUMBER
csi omniclass number
23.40.35.17.34
CSI_OMNICLASS_TITLE
csi omniclass title
Medical Casework
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
1.750
DESCRIPTION
description
Accessory, Base, End Scribe, Right
DESIGN_OPTION
design option
-1
EXTERIOR_FINISH
exterior finish
FAMILY_NAME
family name
HEIGHT
height
28.787
HOST
host
0
INTERIOR_FINISH
interior finish
KEYNOTE
keynote
MANUFACTURER
manufacturer
Midmark
MANUFACTURER_ADDRESS
manufacturer address
60 Vista Drive Versailles, Ohio 45380-0286
MANUFACTURER_FAX
manufacturer fax
1-800-365-2499
MANUFACTURER_PHONE
manufacturer phone
1-800-MIDMARK
MASSUNIT
massunit
1
MODEL
model
AB01
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL_MATERIAL
panel material
LEED EQ4 Compliant MDF
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STEEL_FINISH
steel finish
Powder Coat
STYLE
style
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.midmark.com/
WARRANTY
warranty
1 Year
WIDTH
width
1.500
WORK_PLANE_BASED
work plane-based
0
NAME
name
Synthesis Accessories
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions