??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Swivel Unit SE-4-N-190-K-2-0-P
Bill of material
Swivel Unit SE-4-N-190-K-2-0-P
ORDERNO
Swivel Unit SE-4-N-190-K-2-0-P
ADJUSTMENT_RANGE____
adjustment range [°]
190° or +- 95° to center
AIR_CONSUMPTION_PER_CYCLE__CM__
air consumption per cycle [cm³]
14.2
AIR_PRESSURE_CONNECTION
air pressure connection
M5
AXIAL_LOAD_STAT__STRAIN__N_
axial load stat. strain [n]
203
AXIAL_LOAD_STAT__STRESS__N_
axial load stat. stress [n]
325,5
CONTROL
control
42 or 52 way-valve bistable
DAMPING
damping
none
DIAMETER_OF_CYLINDER__MM_
diameter of cylinder [mm]
14
GEAR_RACK_MATERIAL
gear rack material
ETG-100 Tenifer® treatment
INTEGRATION_LUFT_SIGNAL
integration luft-signal
2-0
ITEM_NO
item no
000000160212
MA_NR
ma-nr
243883
MA_TYP
ma-typ
SE-P2-4-14
MATERIAL_HOUSING
material housing
high-strength Al, anodized
MATERIAL_STOP_SCREWS
material stop screws
steel, hardened
MATERIAL_STOP_SYSTEM
material stop system
steel hardened
MOMENT_OF_INERTIA_MAX__KGCM__
moment of inertia max [kgcm²]
110
NUMBER_OF_CYLINDERS
number of cylinders
2
PRESSURE_RANGE
pressure range
4-8 bar
RADIAL_LOAD_AT_FLANGE__N_
radial load at flange [n]
321,2
REPEAT_ACCURACY____
repeat accuracy [°]
+-0,01°
SHAFT_MATERIAL
shaft material
ETG-100 browned
SWIVEL_TIME__S_
swivel-time [s]
0.09-0.58
TORQUE___6_BAR_EFF___NM_
torque @ 6 bar eff. [nm]
0,94
TORQUE___6_BAR_THEO___NM_
torque @ 6 bar theo. [nm]
1,26
TYPE
type
Normal
WEIGHT__KG_
weight [kg]
0.55
NAME
name
Swivel Unit SE-4-N-190-K-2-0-P
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions