??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Phidgets
Description
Switches
Bill of material
Roller Micro Switch SPDT (Bag of 2)
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
8536.50.90.65
CANADIAN_HS_EXPORT_CODE
canadian hs export code
8536.50.00
CONTROLLED_BY
controlled by
Digital Input (5V)
COUNTRY_OF_ORIGIN
country of origin
CN (China)
SENSOR_TYPE
sensor type
SWITCH_TYPE
switch type
SWITCHING_CURRENT_MAX
switching current max
SWITCHING_VOLTAGE_MAX__AC_
switching voltage max (ac)
SWITCHING_VOLTAGE_MAX__DC_
switching voltage max (dc)
TRAVEL
travel
NAME
name
CABLE_GAUGE
cable gauge
CABLE_LENGTH
cable length
DETECTING_DISTANCE_MAX
detecting distance max
DETECTION_HYSTERESIS_MAX
detection hysteresis max
SENSOR_OUTPUT_SWITCH_TYPE
sensor output switch type
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions