??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KNF Neuberger
Description
Swing Piston Gas PumpNPK 09.1.2
Bill of material
NPK09-1_KOND-IP00_8-05559_01
ORDERNO
AVAILABLE_MOTOR_TYPES
available motor types
AC
FLOW_RATE__MAX__
flow rate (max.)
24 lmin
PISTON_SEALING
piston sealing
PTFE
PRESSURE__MAX__
pressure (max.)
7 bar (rel.)
PUMP_HEAD_MATERIAL
pump head material
Aluminium
ULTIMATE_VACUUM__MAX__
ultimate vacuum (max.)
100 mbar (abs.)
VALVE_MATERIAL
valve material
Stainless steel
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions