??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
SW32V
Bill of material
SW32V
ORDERNO
SW32V
ACCURACY_ASYMMETRY
accuracy asymmetry
Fixed 1%
CONTACT_SERVICE_LIFE__ELECTR__COS_Φ___1
contact service life, electr. cos φ = 1
DC 10.0…600V
CONTACT_SERVICE_LIFE__MECH_
contact service life, mech.
5 x 105 operating cycles at AC 250 V 3 A
CONTROL_VOLTAGE_US
control voltage us
ACDC 24-270 V, 045...65 Hz, 5 VA DC 20.4...297 V, AC 20.4...297 V
DIMENSIONS__W_X_H_X_D_
dimensions (w x h x d)
ea. 1 x 4 mm2
EMC___EMISSION
emc - emission
V4
EMC___IMMUNITY
emc - immunity
EN 61000-6-4
FINELY_STRANDED_WITH_WIRE_END_FERRULE
finely stranded with wire end ferrule
IP 30
FREQUENCY_AC_MEASUREMENT
frequency ac measurement
DC Mean value over 50ms
FRONT_TO_BACK_SIZE
front-to-back size
90 x 70 x 58 mm
HYSTERESIS
hysteresis
± Asymmetry in % 0.15
HYSTERESIS_ASYMMETRY
hysteresis asymmetry
3-phase withwithout N, 1-phase against N, DC
MEASUREMENT_ACCURACY_AC__WITH_N_
measurement accuracy ac (with n)
100V 1.0% of measurement ± 1 digit 100V 1.0% of measurement ± 5 digits (res. 0.1V)
MEASUREMENT_ACCURACY_AC__WITHOUT_N_
measurement accuracy ac (without n)
Real root mean square measurement (both half waves)
MEASUREMENT_ACCURACY_DC
measurement accuracy dc
100V 0.8% of measurement ± 1 digit 100V 0.8% of measurement ± 5 digits (res. 0.1V)
MEASUREMENT_PRINCIPLE
measurement principle
Adjustable 1…99 V
MEASUREMENT_TIME_AC
measurement time ac
0.5% of measurement ± 1 digit
MEASUREMENT_TIME_DC
measurement time dc
50ms
MEASUREMENT_VOLTAGE_DC
measurement voltage dc
AC 26.0…830 V ( 5V 0 is displayed)
MEASUREMENT_VOLTAGE_PHASE___N
measurement voltage phase – n
40…100 Hz
MEASUREMENT_VOLTAGE_PHASE___PHASE
measurement voltage phase – phase
AC 15.0…480 V ( 5V 0 is displayed)
MEASURING_FUNCTIONS
measuring functions
Adjustable 0.05 (±15ms)…99.9 s
MOUNTING
mounting
approx. 200 g
MOUNTING_TYPE
mounting type
55 mm
NOMINAL_OPERATIONAL_CURRENT_IE
nominal operational current ie
max. T 3.15 A (gL)
OPERATING_TIME
operating time
-20 °C... +55 °C EN 60 068-2-2 dry heat
OVERVOLTAGE_CATEGORY
overvoltage category
2
PERMISSIBLE_AMBIENT_TEMPERATURE
permissible ambient temperature
EN 61000-6-2
POLLUTION_DEGREE
pollution degree
AC 690 V
PROTECTION_CLASS__HOUSING
protection class, housing
IP 20
PROTECTION_CLASS__TERMINALS
protection class, terminals
Snap-on fastening on 35 mm mounting rail acc EN 60 715 or with M4 screwed attachment (additional bar not included in the scope of delivery)
RATED_CONNECTION
rated connection
Max. AC 415 V
RATED_IMPULSE_WITHSTAND_VOLTAGE
rated impulse withstand voltage
III
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
100 %
RECOMMENDED_SERIES_FUSE
recommended series fuse
30 x 106 operating cycles
RESET_TIME
reset time
6000 V
RESPONSE_TIME
response time
Adjustable 0(200ms) … 999 s
SWITCHING_CAPACITY_MAX__AC_COS_Φ___1
switching capacity max. ac cos φ = 1
0.3 A DC 300 V ..... 5 A DC 30 V
SWITCHING_CAPACITY_MAX__DC__RESISTIVE_
switching capacity max. dc (resistive)
AC-15 Ie = 3 A Ue = 250 V DC-13 Ie = 2 A Ue = 24 V ..... DC-13 Ie = 0.4 A Ue = 120 V DC-13 Ie = 0.2 A Ue = 250 V
SWITCHING_VOLTAGE
switching voltage
5 A 250 V
WIRING_CONNECTION_SINGLE_STRAND
wiring connection single strand
ea. 1 x 2.5 mm2
NAME
name
SW32V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions