??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
SW31V
Bill of material
SW31V
ORDERNO
SW31V
DELAY_RELAY__UNDERVOLTAGE_AT_VOLTAGE_BREAKDOWN
delay relay, undervoltage at voltage breakdown
L1N ca. 400 ms, L2L3 ca. 1 s
DIMENSIONS_H_X_W_X_D
dimensions h x w x d
Design V2 90x35x58 [mm], mounting height 55 mm
FREQUENCY
frequency
5060 Hz
HYSTERESIS
hysteresis
approx. 5% UNom
OUTPUT_RELAY
output relay
2change-over contacts
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP 30 IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20°C...+55°C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
AC 230 V, +10...-30%, 5 VA
TEST_CONDITIONS
test conditions
see general technical informations
TYPE_OF_CONTACT
type of contact
Type 2 see general technical informations
NAME
name
SW31V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions