??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Ziehl
Description
SW31K
Bill of material
SW31K
ORDERNO
SW31K
DIMENSIONS__H_X_W_X_D__MM
dimensions (h x w x d) mm
75 x 22 x 115 mm
FREQUENCY
frequency
5060 Hz
HOUSING
housing
Design K
HYSTERESIS
hysteresis
app. 10% UNenn
OTHER_VOLTAGES
other voltages
upon request
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP 30 IP 20
RATED_AMBIENT_TEMP__RANGE
rated ambient temp. range
-20°C...+55°C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
AC 230 V, +10...-15%, 3 V
RELAY_OUTPUT
relay-output
1 change-over contact (co)
SWITCHING_DELAY
switching delay
app. 1 s
TESTING_CONDITIONS
testing conditions
see general technical informations
TYPE_OF_CONTACT
type of contact
Type 2 (see general technical informations)
WEIGHT
weight
app.135 g
NAME
name
SW31K
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions