??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bifold
Description
SVP8108NC04S77A-24DML65
Bill of material
SVP8108NC04S77A-24DML65
ORDERNO
SVP8108NC04S77A-24DML65
DESCRIPTION
description
Model Code Direct Acting Solenoid Valve, Connections Body ported 14” NPT, Configuration 3-way, 2-position, Flow Rating 8 lpm @ 10 bar dp, Flow Direction Forward Flow ‘P’ to ‘S’ only, Configuration Normally Closed, Working Pressure 250 bar. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
14 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
250
NAME
name
SVP8108NC04S77A-24DML65
VALVE_TYPE
valve type
Direct Acting Solenoid
WEIGHT__KG_
weight (kg)
0.00
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions