??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SODECA
Description
SVEPLUS
Bill of material
SVEPLUS
ORDERNO
SVEPLUS
A
a
460
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
161
ASSEMBLY_CODE
assembly code
B
b
450
B2
b2
270
C1
c1
162.000
C2
c2
285
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1099310
COST
cost
0
CURRENT
current
0.700
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
200
D2
d2
7
D3
d3
15.000
D4
d4
197
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Low-noise. in-line duct extractor fans mounted inside a 40 mm phonoabsorbent acoustic insulated casing
DESCRIPTION__ES_
description (es)
Extractores en linea para conductos. con bajo nivel sonoro montados dentro de una envolvente acústica de 40 mm de aislante acústico fonoabsorbente
DESIGN_OPTION
design option
-1
EC1
ec1
490
EC2
ec2
380.000
FAMILY_NAME
family name
FREQUENCY
frequency
50
HOST
host
0
INPUT_DIAMETER
input diameter
200
KEYNOTE
keynote
L
l
37.500
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
9.500
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
755.760
MINIMUM_FLOW
minimum flow
0
MODEL
model
NUMBER_OF_PHASES
number of phases
1
OMNICLASS
omniclass
23-33 31 19 13
OMNICLASS_NUMBER
omniclass number
23.33.31.19.13
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
200
PART_TYPE
part type
0
REFERENCE
reference
SVE/PLUS-200/L
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
2650
T
t
535
THK
thk
3
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
285
UNIT_LENGTH
unit length
535
UNIT_WIDTH
unit width
450
URL
url
www.sodeca.com
VOLTAGE
voltage
240.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
SVEPLUS
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions