??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
3form
Description
Suspended Twist 250.02 Formed for your Creativity
Bill of material
Suspended Twist 250.02 Formed for your Creativity
ORDERNO
Suspended Twist 250.02 Formed for your Creativity
VAR3_FORM_PANEL_FINISH
3-form panel finish
VAR3_FORM_VERSION
3-form version
0
VAR3FORM_SOLUTION
3form solution
Shapes
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABLE_LENGTH
cable length
4
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CL
cl
4
COST
cost
0
CUSTOMER_INSTRUCTIONS
customer instructions
Customer chooses material color only.
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HARDWARE
hardware
HEIGHT
height
7.541
HOST
host
0
KEYNOTE
keynote
LEAD_TIME
lead time
3 Week
MANUFACTURER
manufacturer
3Form
MASSUNIT
massunit
1
MODEL
model
250.02_Twists
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.3-form.com/ready-to-go/simplespec/column-features/250.02
VARIA_GAUGE
varia gauge
0.042
WORK_PLANE_BASED
work plane-based
0
NAME
name
Suspended Twist 250.02 Formed for your Creativity
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions