??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Lighting Services
Description
Surface Track
Bill of material
Surface Track
ORDERNO
Surface Track
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
120/250V 2 Ckt Surface Mount Track
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
26 55 59
LAMP
lamp
LENGTH
length
7.568
LIGHT_SOURCE
light source
0
LSI_SURFACE_TRACK_FINISH
lsi surface track finish
MANUFACTURER
manufacturer
Lighting Services Inc.
MASSUNIT
massunit
1
MFR__CATALOG__
mfr. catalog #
MODEL
model
32X20
MODEL_DATE
model date
26 March 2010
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.lightingservicesinc.com/product.asp?productID=140
WATTAGE_COMMENTS
wattage comments
NAME
name
Surface Track
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions