??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Valsir
Description
Supply system plumbing fixture pexalbrass 10 way_hot
Bill of material
supply_system_plumbing_fixture_pexalbrass_10_way_hot
DATEOFPUBLISHING
Date of publishing
11/30/2016
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
NICKEL-PLATED-MANIFOLDS
PRODUCTFAMILY
Product family
Supply Systems
PRODUCTGROUP
Product group
Valsir PEXAL®Brass
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Distribution Flow Element
NBSREFERENCECODE
NBS Reference Code
55.000
NBSREFERENCEDESCRIPTION
NBS Reference Description
Piped Supply Elements
OMNICLASSCODE
OmniClass Code
23-39 21 13 21
OMNICLASSDESCRIPTION
OmniClass Description
Manifolds
UNSPSCCODE
UNSPSC Code
3018.000
UNICLASS14CODE
Uniclass 1.4 Code
JS
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Piped supply systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-55-70
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Water Distribution And Supply Systems
UNICLASS2015CODE
Uniclass 2015 Code
Ss_55
UNICLASS2015NAME
Uniclass 2015 Name
Piped supply systems
UNIFORMATIICODE
Uniformat II Code
D20
UNIFORMATIIDESCRIPTION
Uniformat II Description
PLUMBING
F1
F_1
0.000
F2
F_2
0.000
F3
F_3
0.000
F4
F_4
0.000
F5
F_5
0.000
F6
F_6
0.000
F7
F_7
0.000
F8
F_8
0.000
F9
F_9
0.000
F10
F_10
0.000
FTOTOTAL
F_Tototal
0.000
MATERIALMAIN
Material main
Brass
MATERIALSECONDARY
Material secondary
Steel
ODIN
OD_In
26.000 mm
ODOUT1
OD_Out_1
16.000 mm
ODOUT2
OD_Out_2
16.000 mm
ODOUT3
OD_Out_3
16.000 mm
ODOUT4
OD_Out_4
16.000 mm
ODOUT5
OD_Out_5
16.000 mm
ODOUT6
OD_Out_6
16.000 mm
ODOUT7
OD_Out_7
16.000 mm
ODOUT8
OD_Out_8
16.000 mm
ODOUT9
OD_Out_9
16.000 mm
ODOUT10
OD_Out_10
16.000 mm
ORIN
OR_In
13.000 mm
PRODUCTGUID
Product Guid
f82b231c-c8de-48ab-9801-c947448d4da5
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions