??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Valsir
Description
Supply system fittings tee threaded union female
Bill of material
supply_system_fittings_tee_threaded_union_female_supply_system_fittings_valsir_pexalbrass_tee_female_threaded_union_00
VARIANTNAME
Supply_System-Fittings-Valsir-PexalBRASS-Tee_Female_Threaded_Union-00
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
PEXAL-BRASS
PRODUCTFAMILY
Product family
Supply Systems
PRODUCTGROUP
Product group
Valsir PEXAL®Brass
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Pipes
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
55.000
NBSREFERENCEDESCRIPTION
NBS Reference Description
Piped Supply Systems
OMNICLASSCODE
OmniClass Code
23-27 43 00
OMNICLASSDESCRIPTION
OmniClass Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
JS
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Piped supply systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-55-70
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Water Distribution And Supply Systems
UNICLASS2015CODE
Uniclass 2015 Code
Ss_55
UNICLASS2015NAME
Uniclass 2015 Name
Piped supply systems
UNIFORMATIICODE
Uniformat II Code
D20
UNIFORMATIIDESCRIPTION
Uniformat II Description
PLUMBING
MATERIALMAIN
Material main
Brass
MATERIALSECONDARY
Material secondary
Steel
ODA
OD_A
25.000 mm
THREADB
Thread_B
26.000 mm
ODC
OD_C
25.000 mm
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0175934
MODELDESCRIPTION
Model Description
Valsir Pexal®BRASS Female Threaded Union Tee 25x2.5 - 3/4'' - 25x2.5
PRODUCTGUID
Product Guid
d402a4b4-474f-442e-9c0c-0dbbf72afe85
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
www.valsir.it
DIMENSION
Dimension
25x2.5 - 3/4'' - 25x2.5
MATERIALBODY
Material Body
Brass alloy
MATERIALSLEEVE
Material Sleeve
AISI 304 stainless steel
MATERIALSEALS
Material Seals
2 made of EPDM
PRESSINGPROFILES
Pressing Profiles
TH-U - (-) - TH-U
CHEMICALPHYSICALDECOUPLING
Chemical/Physical Decoupling
YES
APPLICATION
Application
Hot and Cold potable water distribution, Convector and Radiator Heating Systems, Radiant Heating and Air Cooling Systems, Compressed Air Distribution Systems, Industrial Installations
SUITABLEPIPES
Suitable Pipes
Pexal® , Mixal®, Thermoline®
EQUIPMENTREQUIRED
Equipment Required
Pipe cutter, Calibrator, Lubricant, Pressing Machine
KEYNOTE
Keynote
-
MODEL
Model
-
TYPECOMMENTS
Type Comments
-
DESCRIPTION
Description
-
AA
A_A
13.5 mm
AB
A_B
14.000 mm
AC
A_C
13.5 mm
BA
B_A
16.000 mm
BB
B_B
16.5 mm
BC
B_C
16.000 mm
C
10.000 mm
CB
C_B
10.000 mm
CC
C_C
10.000 mm
DA
D_A
12.5 mm
DB
D_B
13.000 mm
DC
D_C
12.5 mm
EA
E_A
13.5 mm
EB
E_B
14.000 mm
EC
E_C
13.5 mm
FA
F_A
9.000 mm
FB
F_B
9.000 mm
FC
F_C
9.000 mm
GA
G_A
32.000 mm
GB
G_B
32.000 mm
GC
G_C
32.000 mm
LA
L_A
17.5 mm
LB
L_B
24.000 mm
LC
L_C
17.5 mm
LT
L_T
16.3 mm
LLB
L_l_B
5.000 mm
ODOA
OD_OA
24.000 mm
ODOC
OD_OC
24.000 mm
ODVB
OD_VB
33.5 mm
ODOA1
OD_oA
18.5 mm
ODOC1
OD_oC
18.5 mm
ODVB1
OD_vB
31.000 mm
OROA
OR_OA
12.000 mm
OROC
OR_OC
12.000 mm
ORVB
OR_VB
16.75 mm
OROA1
OR_oA
9.25 mm
OROC1
OR_oC
9.25 mm
ORVB1
OR_vB
15.5 mm
SA
S_A
2.5 mm
SB
S_B
3.000 mm
SC
S_C
2.5 mm
LA1
l_A
1.000 mm
LB1
l_B
4.000 mm
LC1
l_C
1.000 mm
THREADOR
Thread_OR
13.000 mm
TDR
TdR
Valsir-PexalBRASS-Tee_Threaded_Female
TDRSLEEVE
TdR_Sleeve
Valsir-PexalBRASS-Sleeves
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions