??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Acuity Brands
Description
sunoptics
Bill of material
Refer To Type Catalog
IDENT
Refer To Type Catalog
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATALOG_NUMBER
catalog number
CATEGORY
category
CONTINUOUS_VENTING
continuous venting
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
8
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIXTURE
fixture
DHP
GLAZING
glazing
SGZ
HOST
host
5
HOST_THICKNESS
host thickness
-0.500
ID_FRAME_CALL_OUT
id frame call-out
4060
ID_FRAME_DEPTH
id frame depth
1.294
ID_FRAME_LENGTH
id frame length
6.271
ID_FRAME_WIDTH
id frame width
4.271
KEYNOTE
keynote
LENS_COLORS
lens colors
LENSWH
LENS_MATERIAL
lens material
CC1
MANUFACTURER
manufacturer
SUNOPTICS
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SKYLIGHT_FRAME_FINISH
skylight frame finish
MI
SPECIFICATION_URL
specification url
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_TYPE
unit type
840B
URL
url
http://www.sunoptics.com/our_products/prismatic_skylights/double_hip_and_pyramid_series/double-hip-and-pyramid-series.aspx
CURB_HEIGHT
curb height
2108
DIFFUSER_LENS_MATERIAL
diffuser lens material
D50CC2
DIFFUSER_LENS_STYLE
diffuser lens style
TLSBOX
LIGHT_WELL_LENGTH
light well length
4FT
OPTIC_SPHERE_LENS_MATERIAL
optic sphere lens material
OS5OCCS
SKYLIGHT_GLAZING
skylight glazing
SGZ
SKYLIGHT_LENS_MATERIAL
skylight lens material
CC1HVHZ
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions