??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
SUNILENG
Description
Sunil Duct-bld-2sot
Bill of material
B2S-150B Neck150(1200x225)
VARIANTNAME
VARSTACTICPRESSURELOSS
Stactic Pressure Loss
0
VARFLOW
Flow
0
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARL
L
mm
VAR
커넥터
mm
VARH
H
mm
VARD
mm
VARBH
BH
114 mm
VARB
B
90 mm
VAR1
제조업체 전화번호
031-768-3809
VAR2
제조업체 견적의뢰
http://www.sunileng.com/?m=bbs&bid=m3&mod=write
VARURL
제조업체 URL
http://www.sunileng.com/
VARMANUFACTURER
Manufacturer
선일엔지니어링
VAR3
모델 정보
http://www.sunileng.com/index.php?r=home&c=2/16/42
VARMODEL
Model
B2S
VAR4
라이브러리 제작
BIMer
VAR5
라이브러리 전화번호
02-2678-1906
VARURL1
라이브러리 URL
www.bimer.co.kr
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions