??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Ventilux
Description
Stylux
Bill of material
Stylux
ORDERNO
Stylux
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020320
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CLASSIFICATION_FACILITY_DESCRIPTION
classification.facility.description
CLASSIFICATION_FACILITY_NUMBER
classification.facility.number
CLASSIFICATION_SPACE_DESCRIPTION
classification.space.description
CLASSIFICATION_SPACE_NUMBER
classification.space.number
CLASSIFICATION_UNICLASS_PR_DESCRIPTION
classification.uniclass.pr.description
Self-contained emergency luminaires
CLASSIFICATION_UNICLASS_PR_NUMBER
classification.uniclass.pr.number
Pr_70_70_48_77
CLASSIFICATION_UNICLASS_SS_DESCRIPTION
classification.uniclass.ss.description
CLASSIFICATION_UNICLASS_SS_NUMBER
classification.uniclass.ss.number
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
54
DESCRIPTION
description
Self-contained – High performance & Energy Efficient Exit sign LED self contained emergency luminaire with maximum 1W LED, minimum 3 year warranty, 50,000hrs lamp life , as per Ventilux Stylux LED.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
320
FAMILY_NAME
family name
FREQUENCY
frequency
60
GRAPHIC
graphic
HEIGHT
height
470
HOST
host
3
HOUSING_MATERIAL
housing material
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LAYOUT
layout
1
LEGENDPANEL
legendpanel
LEGENDPANEL_H
legendpanel_h
167
LEGENDPANEL_TH
legendpanel_th
10
LEGENDPANEL_W
legendpanel_w
330
LENGTH
length
345
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
10
LIGHTSOURCEDISTANCE
lightsourcedistance
298
LUMENS_OUTPUT
lumens output
78
MANUFACTURER
manufacturer
Ventilux
MASSUNIT
massunit
1
MODE_OF_OPERATION
mode of operation
Maintained
MODEL
model
Stylux
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL
panel
PART_TYPE
part type
0
POWER__WATTAGE_
power (wattage)
1
PRODUCT_PAGE_URL
product page url
http://www.ventilux.com/stylux-recessed-exit-sign/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Stylux
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ventilux.co.uk/products-category/emergency-lighting/
VERSION
version
2014
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
NAME
name
Stylux
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions