??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
STWA3D
Bill of material
STWA3D
ORDERNO
STWA3D
CONTAMINATION_LEVEL
contamination level
III
FREQUENCY_RANGE
frequency range
42 Hz … 3 kHz
INSIDE_DIAMETER
inside diameter
125 mm
NOMINAL_CURRENT_IDYN_
nominal current idyn​
6 kA 40 ms
NOMINAL_VOLTAGE
nominal voltage
0,8 kV
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-5 °C … +70 °C
RATED_CONTINUOUS_RESIDUAL_CURRENT
rated continuous residual current
40 A
RATED_CURRENT_KN_PRIMARYSECONDARY
rated current kn primarysecondary
10 A 0,0167 A
RATED_IMPULSE_VOLTAGE
rated impulse voltage
8 kV
RATED_POWER
rated power
50 mVA (180 Ohm)
RATED_SHORT_TIME_THERMAL_CURRENT_ITH_
rated short-time thermal current ith​
2,4 kA 1 s
TEMPERATURE_STORAGE
temperature storage
-25 °C … + 70 °C
WEIGHT
weight
910 g
X_Y_Z__MM_
x y z (mm)
173 63 200
NAME
name
STWA3D
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions