??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
STWA1S
Bill of material
STWA1S
ORDERNO
STWA1S
DIAMETER_FOR_CONDUCTOR
diameter for conductor
11 mm
DIMENSIONS____X_H_
dimensions (ø x h)
34,5 x 27 mm
ERROR
error
≤ 1 %Hz
HOUSING
housing
Design S
HYSTERESE
hysterese
approx. 6%
LEAK_CURRENT__OFF_
leak current (off)
max. 0,6 mA
NOMINAL_FREQUENCY_OPERATING_RANGE
nominal frequency operating range
50 Hz 30...70 Hz
OUTPUT_VOLTAGECURRENT_MAX_
output voltagecurrent max.
DC 40 V 40 mA
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20...+55 °C
REPEAT_ACCURACY
repeat accuracy
±5 %
SWITCH_ON_SWITCH_OFF_DELAY
switch-on switch-off delay
app.ca. 50 200 ms
SWITCHING_POINT_AT_TU___25_C
switching point at tu = 25°c
AC 2 A +20-40%
TEMPERATURE_DEPENDENCE
temperature dependence
100 A 300 A
VOLTAGE_DROP__ON_
voltage drop (on)
max. 3 V
WEIGHT
weight
app. 60 g
NAME
name
STWA1S
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions