??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Ziehl
Description
STWA1H
Bill of material
STWA1H
ORDERNO
STWA1H
DESIGN
design
H
EMC_EMISSION
emc-emission
EN 61326 CISPR 11 class B
EMC_IMMUNITY
emc-immunity
EN 61326 (industrial electromagnetic environment)
FREQUENCY
frequency
50 - 60 Hz
LINE_CONNECTION
line connection
each 1 x 0,08 mm2 to 1,5 mm2
MOUNTING_POSITION
mounting position
any
ON_PERIOD
on-period
100%
OUTPUT___POSSIBLE_CONNECTIVITIES
output – possible connectivities
external LED ZIEHL current-relay type STW
OVERVOLTAGE_CATEGORY
overvoltage category
III
POLLUTION_DEGREE
pollution degree
2
PROTECTION_TERMINALS
protection terminals
IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
0 ... 55 °C
RATED_IMPULSE_WITHSTAND_VOLTAGE
rated impulse withstand voltage
4000 V
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
250 V
SWITCHING_POINT_LED
switching point led
app. 2 A
VIBRATION_RESISTANCE_EN_60068_2_6
vibration resistance en 60068-2-6
2...25 Hz ±1,6 mm 25...150 Hz 5 g
WEIGHT
weight
approx. 90 g
NAME
name
STWA1H
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions