??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
STW84V
Bill of material
STW84V
ORDERNO
STW84V
AC15
ac15
Ie = 2 A .... Ue = 250 V
CURRENT_OVERLOAD_CAPACITY
current overload capacity
max. 100 A continuously, max. 300 A for 10 s
DC13
dc13
Ie = 2 A .... Ue = 24 V Ie = 0.2 A .... Ue = 125 V Ie = 0.1 A .... Ue = 250 V
DERATING_FACTOR_COSΦ_0_7
derating factor cosφ 0,7
0.5
DESIGN
design
V 8
DIMENSIONS__H_X_B_X_T_
dimensions (h x b x t)
90 x 140 x 58 mm
EMC_EMISSION
emc-emission
EN 61326 CISPR 11 Class B
EMC_IMMUNITY
emc-immunity
EN 61326 (industrial electromagnetic environment)
EXPECTED_LIFE_ELECTRICAL
expected life electrical
1 x 106 operations with AC 250 V 5 A 2 x 106 operations with AC 250 V 3 A 2 x 107 operations with AC 250 V 1 A
EXPECTED_LIFE_MECHANICAL
expected life mechanical
3 x 107 operations
FITTING_POSITION
fitting position
any
FREQUENCY
frequency
50 60 Hz
FREQUENCY_TOLERANCE
frequency tolerance
48 ... 62 Hz
I1_I8__COMMAND_ALL_VALVES_OPEN
i1&i8, command all valves open
DC 10 V OFF
INPUTS
inputs
1...8 STWA1(H), contact or ACDC 24 V
INTERNAL_RESISTANCE_OF_INPUTS
internal resistance of inputs
ca.15 kΩ
MAX__AMBIENT_TEMPERATURE
max. ambient temperature
-20 … +45 °C, EN 60068-2-2 dry heat -20 °C ... +60 °C at I+U 20 mA (current at +U)
MOUNTING
mounting
snap mounting on 35 mm standard rail EN 60715 or screws M4
OPERATING_VALUE
operating value
adjustable 0.5 … 5 A
POLLUTION_DEGREE
pollution degree
2
POWER_CONSUMPTION
power consumption
12 VA
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP 30 IP 20
RATED_IMPULSE_VOLTAGE
rated impulse voltage
4000 V
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
AC 250 V
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24-240 V
RELAY_OUTPUT__1_CHANGE_OVER__CO__CONTACT_
relay output (1 change-over (co) contact)
DC 17...21 V, max. 120 mA (max. 8 x Stromsensor S1)
RUETTELSICHERHEIT
rüttelsicherheit
1 mm 25 Hz10 g 25 - 100 Hz
SCHUTZART_KLEMMEN
schutzart klemmen
IP 20
STO_FESTIGKEIT
stoßfestigkeit
10 g ..... 20 ms 20 g ..... 4 ms
SWITCHING_CURRENT
switching current
max. 5 A
SWITCHING_POWER
switching power
max. 1250 VA (ohmic load) max.48 W at DC 24 V
SWITCHING_VOLTAGE
switching voltage
max. AC 250 V
TOLERANCE
tolerance
±20 %
VOLTAGE_OUTPUT__U
voltage output +u
DC 17-21 V max. 120 mA at Us = 230 V (max. 8 Current sensors S1) max. 10 mA at Us = 24 V (0 Current sensor S1)
VOLTAGE_TOLERANCE
voltage tolerance
-15 ... + 10 %
WEIGHT
weight
approx. 350 g
WIRE_CONNECTION
wire connection
1 x 1.5 mm2 per pole
Y2__EXTERNAL_DEDUSTING_COMMAND
y2, external dedusting command
DC 10 V OFF
NAME
name
STW84V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions