??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
STW20V
Bill of material
STW20V
ORDERNO
STW20V
DIMENSIONS_H_X_B_X_T
dimensions h x b x t
Design V 4 90 x 70 x 58 mm
FUNCTION
function
AND-evaluation
OUTPUT_RELAY
output relay
2 CO
OVERLOAD_CAP__CONTINIOUSMAX_10S
overload cap. continiousmax.10s
100A 300 A
OVERLOAD_CAPACITY
overload capacity
with STWA 1 unlimited
POWER_SUPPLY_US
power supply us
ACDC 24 - 240 V, 3 W, 5 VA, (AC 20 - 264 V, DC 20,4 - 297 V) AND-evaluation
PROTECTION_HOUSING_TERMINALS
protection housing terminals
IP 30 IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20°C…+55°C
SWITCH_OFF_DELAY
switch-off delay
approx. 0,3 s.
SWITCH_ON_DELAY
switch-on delay
approx. 0,3 s.
SWITCHING_POINT_OFF
switching point off
≥ AC 0,3 A
SWITCHING_POINT_ON
switching point on
≤ AC 1 A
TESTING_CONDITIONS
testing conditions
see general technical informations
TRANSFORMER_INPUT
transformer input
1 or 3, type STWA 1
TYPE_OF_CONTACT
type of contact
type 2 see general technical informations
WEIGHT
weight
approx. 240 g
NAME
name
STW20V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions